IESNA:LM-63-2002
[TEST]P1438992
[MORE]REPORT IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2312-242-13, G2-2312-242-18)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]3/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - CORELITE
[LUMCAT]CB2-D-030U-055D-940-1D-UNV-STD-W-8
[LUMINAIRE]CORELITE BASIC SLOT LED LUMINAIRE, DIFFUSER DUST COVER UPLIGHT
[MORE]2-INCH APERTURE
[MORE]DOWNLIGHT 550 LUMENS PER FOOT
[MORE]UPLIGHT 300 LUMENS PER FOOT
[LAMP]4000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_LIFETIME_TM21_2011]72000
[_LIFETIME PERCENTAGE]L70(12000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] SUSPENDED
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS] 7365
TILT=NONE
1 -1 1 73 5 1 1 0.1545 8 0
1 1 54.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 22.5 45 67.5 90
2074.3 2060.4 2048.9 2034.3 2014 1987.3 1944.1 1897.1 1861.5 1815.8
1747.2 1675.4 1623.3 1567.4 1485.1 1397.4 1339 1280.5 1189.7 1103.2
1043.5 982.5 889.5 797.3 733.8 672.8 582.9 495.6 438.4 383.7
301.8 229.4 181.1 135.3 69.9 20.3 0 9.3 37.1 70
93.5 117.7 156.2 195.7 224.2 253.2 296.8 338.3 368 397
441.4 484.2 513.3 543 588.3 630.9 659.4 687.2 729 768.5
793.9 817.4 852.6 883.3 903.7 919.1 942.3 960.6 971.7 979.1
987.2 991 991
2074.3 2085.2 2076.9 2060.7 2040.4 2012.5 1961.2 1907.7 1870.8 1823.8
1748.7 1670.4 1617.1 1556.2 1468 1378.1 1317.2 1256.3 1164.8 1071.6
1009.4 947.1 856.8 766 707.4 648.9 561.2 473.8 416.6 360.8
283.1 211.3 165.5 123.5 65.2 20.3 0 8.1 32.6 65.5
89 115.5 153.9 196.2 223.4 251.9 296.1 340.7 371 400.7
445.9 489.8 520.1 549.8 595.1 637.7 666.2 695.2 737.3 776.9
802.2 826.9 861 892.9 912.7 928.8 952.1 971 981.5 989.5
997.7 999.5 991
2074.3 2066.7 2052.1 2029.6 2009.2 1982.5 1931.4 1864.7 1820.2 1770.7
1697.9 1614.1 1551.8 1490.8 1399.3 1310.7 1248.4 1186.2 1094.4 1003.2
943.5 883.7 794.2 708.7 652.8 596.9 514.6 436.2 382.8 333.2
262.1 196 154.1 115.9 63.5 17.9 0.8 7.6 30.9 63.1
86.6 111.3 150 190.3 218.8 247.2 290.7 334.3 363.3 393
436.8 481.3 511 540.7 585.2 626.9 654.8 683.2 725.9 765.3
790 814.2 848.8 880.8 900.6 917.3 940 958.7 968.6 976
984.8 989.2 991
2074.3 2069.4 2052.4 2023.8 1998.3 1965.3 1912.4 1848.7 1797.9 1743.2
1659.6 1568.7 1503.9 1439.1 1345 1251.6 1189.3 1127 1036.8 946
887.5 830.3 744.6 661.4 608 555.9 477.9 403.2 352.4 305.4
241.3 181.4 144.5 109 55.5 15.3 0 5 24 55.9
78.8 102.9 141.4 183.3 211.8 240.2 282.1 325.3 355.6 384
427.5 471.9 501 530 574.4 617.9 646.4 674.2 717.5 757.2
783.2 807.4 843.5 876.3 896.1 912.2 934.8 953.3 962.6 970
978.7 983.8 991
2074.3 2073.1 2066.4 2036.9 2007.6 1973.3 1915.5 1845.6 1794.8 1738.9
1650.3 1556.6 1493 1428.2 1332.6 1237.6 1175.4 1111.8 1021.3 930.4
872 814.8 730.6 647.7 595.6 543.5 468.6 392.6 343.1 298.6
235.1 179.8 142.9 108.6 52.4 15.4 0.8 5.7 24 54.4
77.3 101.4 139.9 181.2 210.3 238.7 281.4 325 354 384.3
428.3 472.8 502.5 532.8 578.2 622.4 650.9 680 722.8 762.7
789.3 815.2 850.3 881.7 902.1 919.4 943.1 961.8 971.7 976
981 991 991
